IESNA:LM-63-2002
[TEST]P1389185
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-735-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14721.1
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
105.0 145.4 226.1 432.0 944.8 1360.7 1683.7 1954.2 2236.8 2563.9 2979.8 3508.7 4231.4 5462.9 7057.7 8785.8 10772.3 12145.1 
12557.0 12084.6 11006.5 9997.1 9028.1 7833.0 5111.6 2608.3 1384.9 1053.8 961.0 944.8 924.6 694.5 343.2 258.4 84.8 32.3 0.0 
105.0 141.3 218.0 444.1 928.7 1380.9 1679.6 1946.1 2232.8 2588.1 2983.8 3504.6 4239.5 5390.2 7094.1 8846.4 10715.8 12096.7 
12605.4 12165.3 11099.4 10106.1 9044.3 7833.0 5232.7 2559.8 1417.2 1065.9 965.0 940.8 924.6 698.5 339.2 254.4 84.8 32.3 0.0 
105.0 141.3 210.0 407.8 856.0 1304.1 1675.6 1934.0 2236.8 2584.1 2983.8 3512.7 4170.9 5099.5 6678.2 8624.3 10703.7 12181.5 
12819.4 12613.5 11709.1 10824.8 9589.3 8232.7 6040.3 3157.4 1703.9 1174.9 993.3 940.8 916.5 831.7 347.2 246.3 100.9 40.4 0.0 
105.0 137.3 201.9 355.3 751.0 1183.0 1615.0 1917.9 2208.6 2543.7 2963.6 3395.6 3940.7 4635.2 5834.3 7728.0 10114.2 12205.7 13106.1 
13199.0 12730.6 12173.4 11200.3 9359.2 7150.6 4223.3 2325.7 1441.4 1074.0 948.8 892.3 823.7 347.2 222.1 113.1 52.5 0.0 
105.0 137.3 185.7 294.7 597.6 1009.4 1453.5 1825.0 2107.6 2450.8 2802.1 3181.6 3662.1 4154.7 4808.8 5983.7 8038.9 10909.6 13049.6 
13796.5 13618.9 13223.2 13146.5 12520.6 10263.6 6658.0 3464.3 2039.0 1271.8 908.5 726.8 650.1 399.7 201.9 141.3 76.7 0.0 
105.0 133.2 169.6 246.3 419.9 779.3 1187.1 1590.8 1954.2 2244.9 2588.1 2955.5 3318.9 3767.1 4263.7 4929.9 5923.2 7744.1 10873.3 
13513.9 14567.7 14426.4 13941.9 14176.1 13857.1 12173.4 7489.8 3314.9 1554.5 900.4 585.5 448.2 339.2 189.8 157.5 109.0 0.0 
105.0 129.2 153.4 193.8 278.6 452.2 783.3 1138.6 1542.4 1925.9 2265.1 2576.0 2943.4 3331.0 3726.7 4243.5 4938.0 5907.0 7324.2 
9690.3 12758.9 14935.1 15585.2 15278.3 15112.8 15137.0 14054.9 9819.5 4312.2 1647.3 662.2 407.8 302.8 242.3 197.8 161.5 0.0 
105.0 121.1 137.3 157.5 193.8 250.3 359.3 561.2 868.1 1211.3 1566.6 1966.3 2353.9 2749.6 3137.2 3561.2 4094.1 4732.1 5580.0 6738.8 
8450.7 10623.0 13255.5 15665.9 16247.4 15936.5 15585.2 14386.0 11466.8 6258.3 2693.1 892.3 423.9 323.0 262.4 226.1 0.0 
105.0 121.1 137.3 153.4 185.7 234.2 331.1 512.8 795.4 1118.4 1473.7 1853.3 2253.0 2652.7 3048.4 3468.3 3985.1 4598.8 5430.6 6625.7 
8188.3 10259.6 12855.8 15359.1 16263.5 15968.8 15520.6 14414.3 12011.9 6964.9 3060.5 1021.5 423.9 331.1 274.6 238.2 0.0 
105.0 117.1 125.2 133.2 141.3 157.5 177.7 218.0 274.6 375.5 541.0 759.1 1041.7 1336.4 1691.8 2071.3 2503.3 3068.6 3714.6 4538.3 5652.7 
6851.8 8474.9 10380.7 12920.4 14571.7 13861.1 11878.7 9092.7 6157.4 4078.0 2430.6 1340.5 646.0 274.6 266.5 0.0 
105.0 109.0 113.1 113.1 113.1 113.1 113.1 113.1 113.1 121.1 129.2 145.4 165.5 197.8 234.2 294.7 379.5 516.8 722.7 1037.7 1485.8 1978.4 2531.6 2943.4 
3294.7 3981.1 5018.8 5495.2 4946.1 3892.3 2838.4 2018.8 1263.8 476.4 72.7 24.2 0.0 
105.0 109.0 109.0 105.0 105.0 100.9 96.9 92.9 92.9 92.9 92.9 92.9 96.9 100.9 109.0 117.1 137.3 173.6 242.3 351.3 508.7 633.9 637.9 516.8 
440.1 569.3 932.7 1376.8 1425.3 1065.9 581.4 278.6 113.1 44.4 20.2 12.1 0.0 
105.0 105.0 100.9 96.9 92.9 92.9 84.8 80.8 76.7 76.7 76.7 72.7 72.7 68.6 68.6 68.6 72.7 80.8 105.0 157.5 210.0 214.0 133.2 84.8 60.6 52.5 
44.4 44.4 40.4 36.3 32.3 20.2 16.2 16.2 12.1 12.1 0.0 
105.0 100.9 92.9 84.8 80.8 80.8 72.7 68.6 60.6 52.5 48.5 44.4 40.4 36.3 28.3 24.2 20.2 16.2 16.2 16.2 12.1 8.1 8.1 4.0 4.0 4.0 8.1 8.1 4.0 8.1 8.1 8.1 8.1 
8.1 12.1 12.1 0.0 
105.0 92.9 84.8 76.7 72.7 64.6 56.5 44.4 36.3 32.3 24.2 20.2 12.1 12.1 8.1 8.1 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 4.0 8.1 8.1 
8.1 0.0 
105.0 88.8 76.7 68.6 64.6 52.5 44.4 32.3 24.2 16.2 12.1 8.1 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 8.1 8.1 
0.0 
105.0 84.8 72.7 64.6 56.5 44.4 32.3 24.2 16.2 8.1 4.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 4.0 
0.0 
105.0 84.8 72.7 60.6 52.5 40.4 28.3 20.2 12.1 8.1 4.0 0.0 0.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 4.0 
0.0 
105.0 84.8 72.7 60.6 48.5 40.4 24.2 16.2 12.1 4.0 0.0 0.0 8.1 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 
0.0 
105.0 84.8 72.7 60.6 48.5 40.4 28.3 20.2 12.1 4.0 0.0 12.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
105.0 84.8 72.7 60.6 52.5 40.4 28.3 20.2 16.2 8.1 8.1 12.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 0.0 
0.0 
105.0 84.8 72.7 60.6 48.5 40.4 28.3 20.2 16.2 8.1 8.1 16.2 8.1 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.0 4.0 
0.0 
